IESNA:LM-63-2002
[TEST]P1344539
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R259827DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 2700K CCT AND, 98CRI , E3A301GPH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]346
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 14.5
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
14.8 22.9 37.1 58.1 160.4 398.7 748.3 1129.9 1401.4 1480.8
1531.1 1581.8 1619.3 1646.1 1671.6 1690 1709.7 1721.6 1729.4 1722.9
1709 1675.1 1632.5 1576.3 1517.3 1430.4 1340.4 1247.4 1101.5 730.2
376.4 149.5 40.4 17.1 3.6 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
14.8 23.2 37.1 57.8 158.2 385.8 721.5 1104.1 1373.9 1453.3
1515 1557.6 1598.9 1627.3 1651.2 1669.3 1685.8 1699 1702.6 1694.8
1675.8 1647 1604.4 1548.6 1480.5 1405.6 1317.4 1209.3 1072.4 703.1
359.3 146.6 40.7 17.4 3.9 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
14.8 22.3 35.5 57.1 155.3 355.1 673.7 1037.9 1312 1387.8
1444.6 1491.8 1522.4 1547.6 1568.6 1583.1 1593.1 1603.5 1602.5 1592.2
1574.1 1541.5 1496.9 1446.6 1383 1297.4 1211.9 1105 961 586.2
291.8 132.4 38.1 16.8 4.2 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
14.8 22.9 35.2 55.5 137.8 320.2 604 932 1199.6 1279.3
1339.4 1380.7 1412.7 1434.3 1446.9 1454.3 1458.5 1463 1458.2 1444.6
1421.1 1389.4 1347.1 1288.1 1225.1 1129.2 1032.7 909.1 760.6 412.6
216 114.3 35.2 15.8 4.5 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
14.8 22.3 34.5 52.3 118.2 275.7 513 798 1054.7 1127
1184.1 1227.7 1258 1278.4 1289 1289.7 1285.8 1277.7 1267.1 1250
1219.3 1179.3 1125.7 1054.7 959.4 856.4 741.5 621.1 513.9 273.1
155 88.1 32 14.2 5.2 1 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
14.8 22 33.3 49.1 100.7 228.9 410.6 640.8 845.1 916.8
974.3 1016.9 1043 1057.2 1061.8 1056.3 1043.4 1021.7 998.5 968.1
929.1 876.1 807.7 725.4 631.8 542 453.2 379.6 307.6 179.8
110.4 65.5 30 10.7 4.5 1 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0 0 0 0
14.8 21.6 32 45.8 85.5 183 323.5 486.5 640.5 689.9
732.2 763.5 781.9 787.7 782.2 767.3 746 715.1 677.9 639.8
600.4 549.1 486.8 422.6 353.8 303.8 254.4 214 182.4 120.4
77.5 42.3 17.8 7.1 2.9 0.6 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0 0 0
14.8 20 27.4 35.8 46.2 75.2 122 161.7 190.1 195
197.2 195.6 191.4 185 177.9 168.2 157.9 145.6 135.3 122.3
111.7 101.4 90.7 81.4 70.7 61 51.7 43.3 32.9 12.9
8.1 3.6 1 0.3 0 0 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0
14.8 17.4 19.7 21.6 23.2 23.9 23.2 21.6 20.3 19.4
18.7 18.1 17.1 16.1 15.2 14.2 13.6 11.9 10.3 8.4
6.1 4.2 3.6 2.9 2.3 1.6 1.3 0.6 0.6 0
0 0 0 0.3 0.3 0.3 0.6 0.6 0.6 1
1 1 1 0.6 0.6 0.6 0.6 0.6 0
14.8 14.8 13.9 12.9 11.3 9.4 7.7 6.5 4.8 4.2
3.9 3.2 2.9 2.6 2.3 1.9 1.6 1 1 0.6
0.6 0.3 0.3 0.3 0.3 0.3 0 0 0 0.3
0.3 0.3 0.6 0.6 0.6 0.6 1 1 1.3 1.3
1.3 1.3 1 1 1 1 1 1 0
14.8 12.3 9.7 7.4 5.5 3.9 2.9 1.9 1 0.6
0.6 0.3 0.3 0.3 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.3 0.3 0.3 0.6 0.6 1 1 1.3 1.3 1.3
1.3 1 1 1 0.6 0.6 0.6 0.6 0
14.8 10.3 7.1 4.8 3.2 2.3 1.3 0.6 0.3 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.3 0.6 0.6 1 1 1.3 1.3 1.3 1.6 1.6
1.3 1.3 1 1 0.6 0.6 0.3 0.3 0
14.8 9.4 6.1 3.9 2.6 1.3 1 0.3 0.3 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.3 0.3 0.3
0.6 1 1.3 1.3 1.6 1.6 1.6 1.9 1.9 1.9
1.6 1.6 1.3 1 1 0.6 0.3 0.3 0
14.8 9 5.5 3.6 2.3 1.3 1 0.3 0.3 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.3 0.3 0.3 0.6
1 1.3 1.3 1.6 1.6 1.9 1.6 1.9 1.9 1.9
1.9 1.6 1.3 1.3 1 0.6 0.3 0.3 0
